WiFI UL Class I, Division 2, NEMA 4X
WiFI UL Class I, Division 2, NEMA 4X

WiFi UL Class I Division 2 Telephone / PagePhone, NEMA 4X

Brand: Austdac

Catalog ID: 351-8xxxxx

This NEMA 4X weather rated native VoIP device functions wirelessly when connected to an existing IP network. When properly equipped, this Telephone / PagePhone can provide a 30W output into a suitable 8 Ohm speaker for multicast broadcasts. Available in four (4) colors (gray, red, orange or yellow).

  • UL & cUL approval for: Class I, Division 2, Groups A,B,C,&D T6
  • Class II, Division 2. Groups F & G
  • Class III, Division 2
  • NEMA 4X Weather Rating
  • IEEE 802.11 b/g/n Compatibility
  • AC Power or DC Power Connections
  • Optional 30W Amplifier Output
  • Optional Dual Relay Output (programmable)
  • Optional Headset Connection
  • 6-ft. Hytrel Coiled Cord
  • Corrosion-resistant Construction

Product details

General

Catalog Number

351-8xxxxx

Color

Gray, red, orange, or yellow

Connectivity Options

WiFi

Enclosure Type

Engineered Plastic, NEMA 4X

Dimensions

Weight

12.5 lb

Certifications And Compliance

Compliance

NEMA 4X (Enclosure)

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C & D T6
  • Class II, Division 2, Groups F & G
  • Class III, Division 2

Resources and downloads

Specifications