AUSTDAC CERTIFICATES
Austdac Pty Ltd is approved to many different standards to ensure you trust the quality to which the facility and the products conform. A selection of these certificates and approvals are shown below and are also available on the IECEx and ATEx websites.
If you need further information on cerficates and approvals for any product that isn't listed please contact Austdac for further information.
IECEx CERTIFICATES
IECEx BAS 10.0089U_00
IECEx ITA 06.0001X_00
IECEx ITA 07.0013X_01
IECEx ITA 08.0013X_01
IECEx_ITA_08.0014X_01
IECEx ITA 12.0006X_02
IECEx ITA 12.0015X_01
IECEx ITA 13.0027X_00
IECEx MSC 13.0001X_03
IECEx MSC 14.0010X_01
IECEx MSC 14.0020X_01
IECEx TSA 07.0002X_15
IECEx TSA 07.0021X_07
IECEx TSA 07.0028X_01
IECEx TSA 07.0031X_02
IECEx TSA 08.0006X_01
IECEx TSA 10.0020X_01
IECEx TSA 10.0021X_02
IECEx TSA 10.0030X_02
IECEx TSA 12.0034X_02
IECEx TSA 13.0017X_03
IECEx TSA 13.0025X_01
IECEx TSA 14.0040X_02
IECEx TSA 15.0028X_01
ATEX CERTIFICATES
NEMKO 06ATEX1307X
NEMKO 07ATEX1033
NEMKO 07ATEX1129X
NEMKO 08ATEX1324X
NEMKO 08ATEX1325X
NEMKO 10ATEX1061X
PRESAFE 14ATEX4350X
PRESAFE 14ATEX4846X