Image of INTL-TX8005-00-02-01-01 AIR XD Dust Monitor - Not for sale in Australia
* Representative image
Image of INTL-TX8005-00-02-01-01 AIR XD Dust Monitor - Not for sale in Australia
New

AIR XD Dust Monitor - Not for sale in Australia

Brand: Austdac

Catalog ID: INTL-TX8005-00-02-01-01

AIR XD Realtime Dust Monitor; Real-time, highly accurate dust monitor, able to simultaneously detect particulates from 0.35 to 40 ìm and capable of handling dust loads of up to 1500 mg/m. whilst remaining functional and accurate. Fully configurable in-field and 4G-enabled, delivering clear and straightforward information where you need it most. No filters, no pump and almost zero maintenance. A new generation of particulate monitor designed to protect lives and deliver results in the most harsh and hazardous industries.

  • Realtime data
  • Detects every dust particle from 0.38 to 40 μm continuously and in real time
  • Stays operational in dust concentrations of 1,500 mg/m

Product details

General

Averaging Channels

STEL rolling average (default 15 minutes)

Averaging Period

1 minute to 24 hours

Catalog Number

INTL-TX8005-00-02-01-01

Particle Count

Up to 10,000 (particles/second)

PM Continuous Operating Range

Up to 25 mg/m³

PM Density

0.8 g/ml to 8 g/ml (default 1.65 g/ml)

PM Measurement Capability

Up to 1500 mg/m³

PM Measurement Range

0.35 to 40 μm over 24 bins

PM Measurement Units

mg/m³ or μg/m³

PM Size Range

PM1.0, PM2.5, PM4.25, PM10 and TSP

Sample Flow Rate

1.2 L/min nominal

Sampling Interval

1 second

Total Flow Rate

5.5 L/min (typical)

TSPRange

Up to 40 μm displayed in mg/m³ or μg/m³

TWA Accumulative Average

Default 8 hours

Dimensions

Dimensions

400 mm x 300 mm x 160 mm

Height

160 mm

Length

400 mm

Weight

4.7 kg

Width

300 mm

Resources and downloads

Specifications