
Brand: Austdac
Catalog ID: TX8100-00
Averaging Period
15 minutes, 1, 4, 8 and 12 hours
Catalog Number
TX8100-00
Continuous Range
25 mg/m
Displayed Data
RCS mg/mTotal particles/litre over the selected averaging period
Max. Typical Dust Loading
150 mg/m
Operating Temperature Range Celcius
-10 °C to 45 °C
Operating Temperature Range Fahrenheit
14°F to 113°F
Particle Count
> 600 particles/second
Particulate Measurement
Target RCS identification range 1 to 10 um
Resolution
1ug
Sampling Interval
1 second to 60 seconds
SensingTechnology
Optical refraction technology (ORT) Light-scatter photometer (OPC)
Total Flow Rate
~ 1.5 L/min (nominal)
Typical RCS Accuracy
± 25%
Depth
6.14 in
Depth Metric
156 mm
Dimensions
400 mm x 12.0 in x 15.23 in
Height
15.23 in
Height Metric
387 mm
Length
400 mm
Weight
18.07 lb
WeightMetric
8.2 kg
Width
12 in
WidthMetric
305 mm
Operating Temperature Range Celcius
-10 °C to 45 °C
Operating Temperature Range Fahrenheit
14°F to 113°F