
Brand: Austdac
Catalog ID: INTL-TX8100-00
Averaging Period
15 minutes, 1, 4, 8 and 12 hours
Catalog Number
INTL-TX8100-00
Continuous Range
25 mg/m
Displayed Data
RCS mg/mTotal particles/litre over the selected averaging period
Max. Typical Dust Loading
150 mg/m
Particle Count
> 600 particles/second
Particulate Measurement
Target RCS identification range 1 to 10 um
Resolution
1ug
Sampling Interval
1 second to 60 seconds
SensingTechnology
Optical refraction technology (ORT) Light-scatter photometer (OPC)
Total Flow Rate
1.5 L/min (nominal);0.05 cu ft/min
Typical RCS Accuracy
+- 25%
Depth
6.14 in, 156 mm
Height
15.23 in, 387 mm
Weight
18.07 lb
Weight Metric
8.2 kg
Width
12.0 in, 305 mm
Temperature Range
-10 °C to 45 °C, 14°F to 113°F