Auteldac 5 (Analogue), steel cord, 0 button; CB, ATEX, noise cancelling with headset socket
Image of 212-02-5020-B10 Auteldac 5 (Analogue), steel cord, 0 button; CB, ATEX, noise cancelling with headset socket

Auteldac 5 (Analogue), steel cord, 0 button; CB, ATEX, noise cancelling with headset socket

Brand: Austdac

Catalog ID: 212-02-5020-B10

The Auteldac 5 (A5) telephone is an ATEX and IECEx approved, weather resistant unit, designed to withstand arduous industrial atmospheres and environmental extremes.

General

Application

Hazardous Areas

Catalog Number

212-02-5020-B10

CE Compliant

Yes

Color

Black

Connectivity Options

Analogue

Material Type

CLP

Mount location

Surface-Mount

Operating Temperature

-20°C up to +60°C to -40°C up to +60 °C

Output Level Ringer

90 dBA @ 2 ft.

Signal Type

Analogue

Specifications

CE

Type

  • 0 Button
  • CB (Central Battery)

Weather Resistant

Yes

Dimensions

Dimensions

5.5 in x 7.5 in x 11.5 in

Dimensions - Shipping

14.5 x 9.0 x 5.75

Height

11.5 in

Length

5.5 in

Weight

7 lb

Width

7.5 in

Electrical Ratings

Signal

Phone Line

Certifications And Compliance

CE Compliant

Yes

Certification

ATEX

Operational

Connectivity Options

Analogue

Operating Temperature

-20°C up to +60°C to -40°C up to +60 °C

Output Level Ringer

90 dBA @ 2 ft.

Weather Resistant

Yes

Configuration

Mount location

Surface-Mount