Image of 231-02-0010-212 Commander (GSM), 0 button, (Euro Plug), CE Marked
Image of 231-02-0010-212 Commander (GSM), 0 button, (Euro Plug), CE Marked

Commander (GSM), 0 button, (Euro Plug), CE Marked

Brand:

Austdac

Catalog ID:

231-02-0010-212

The Commander family of telephones are tough, weather resistant units built to withstand abuse and environmental extremes; moulded in glass filled polyester to prevent rust and corrosion. It is simple to install with fixings concealed from view giving increased security from vandalism. Designed for indoor or outdoor use, the GSM Commander offers wireless communications to provide a completely stand-alone telephone installation. The GSM phone greatly reduces installations costs by eliminating running wires. The battery and GSM terminal are housed inside the unit to provide a complete rugged telephone.

Product details

General

Catalog Number

231-02-0010-212

CE Compliant

CE Marked

Color

Yellow

Connectivity Options

GSM

Mount location

Surface-Mount & Desk Mounting

Type

  • 0 Button
  • Weatherproof & Vandal Resistant Telephones

Certifications And Compliance

CE Compliant

CE Marked

Resources and downloads

Specifications