Commander (GSM-R) yellow, steel cord, 0 button (CB) (UK Plug), CE Marked
Image of 231-02-0000-212 Commander (GSM-R) yellow, steel cord, 0 button (CB) (UK Plug), CE Marked
Image of 231-02-0000-212 Commander (GSM-R) yellow, steel cord, 0 button (CB) (UK Plug), CE Marked

Commander (GSM-R) yellow, steel cord, 0 button (CB) (UK Plug), CE Marked

Brand: Austdac

Catalog ID: 231-02-0000-212

Designed for indoor or outdoor use, the new GSM Commander offers wireless communications to providea completely stand-alone telephone installation. The GSM phone greatly reduces installations costs by eliminating running wires. The battery and GSM terminal are housed inside the unit to provide a complete rugged telephone. The 0 Button Commander is programmable via SMS; simply lift the handset to automatically call a pre-programmed number.

  • Fully Integrated GSM-based Commander
  • Internal Antenna as Standard
  • Robust and Weather Resistant: IP65
  • Dual Purpose Design for Wall or Desk Mounting
  • Simple Installation
  • Large Tactile Buttons, Easy to See and Operate
  • Inductive Coupler Fitted as Standard for Hard of Hearing
  • Standard or Customized Units
  • Vandal Resistant Handset and Cord (with length options)
  • CE Compliant
  • Supplied with 12 VDC Power Supply
  • Acoustic Path Testing

General

Catalog Number

231-02-0000-212

CE Compliant

Yes

Color

Yellow

Connectivity Options

GSM-R

Mount location

Surface-Mount & Post-Mounting

Operating Temperature

  • (AC powered) -20° C to +60° C
  • (Battery powered, lead-acid) -20° C to +60° C
  • Auto switch-off: <-40° C or >+70° C

Product Family

Commander Telephones

Product Type

Handset Telephones

Type

  • 0 Button
  • Weatherproof & Vandal Resistant Telephones

Certifications And Compliance

CE Compliant

Yes

Operational

Connectivity Options

GSM-R

Operating Temperature

  • (AC powered) -20° C to +60° C
  • (Battery powered, lead-acid) -20° C to +60° C
  • Auto switch-off: <-40° C or >+70° C

Configuration

Mount location

Surface-Mount & Post-Mounting