Brand: Austdac
Catalog ID: 398-711FS
Application
Catalog Number
398-711FS
Color
Silver
Connectivity Options
VoIP
Construction
Material Type
Stainless Steel
Mount location
Flush-Mount
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Type
Dimensions
8.5 in x 6.5 in x 2.37 in
Dimensions - Shipping
13.0 x 12.0 x 8.0
Height
2.37 in
Length
8.5 in
Weight
5 lb
Width
6.5 in
Signal
Ethernet
Certification
UL/CSA/FCC
Certified Listed
UL/CSA/FCC
Compliance
FCC CRF 47 Part 15
Connectivity Options
VoIP
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Mount location
Flush-Mount