
Brand: Austdac
Catalog ID: 12756-503
Catalog Number
12756-503
Material
ABS
Operating Temperature
+32° F to +120° F; 0° C to +49 °C
Cubic Capacity
651.2328 cu.in
Depth
6.04
Height
11.98 in
Weight
5 lb
Width
9 in
Input Voltage
12 VDC
Operating Temperature
+32° F to +120° F; 0° C to +49 °C