
Brand: Austdac
Catalog ID: 240WM-001DC
Catalog Number
240WM-001DC
Color
Yellow
Compatibility
Accommodates GAI-TRONICS' RED ALERT® Flush-Mount Analog/VoIP Telephones (Telephones Sold Separately)
Finish Type
Gloss Powder-Coat Epoxy
Material
Aluminum
Mount location
Wall-Mount
Type
12–24 V dc
Weather Rating
Indoor/Outdoor - Suitable for Wet Locations
Cubic Capacity
2825.996775 cu.in
Depth
6.81
Height
40.25 in
Weight
30 lb
Width
10.31 in
Certified Listed
UL 1598 / CSA 22.2 No. 250.0
Weather Rating
Indoor/Outdoor - Suitable for Wet Locations
Compatibility
Accommodates GAI-TRONICS' RED ALERT® Flush-Mount Analog/VoIP Telephones (Telephones Sold Separately)
Mount location
Wall-Mount