Image of 277-710 Flush-panel Handset Telephone - VoIP (Auto-dial)

Flush-panel Handset Telephone - VoIP (Auto-dial)

Brand: Austdac

Catalog ID: 277-710

GAI-Tronics’ SIP compatible VoIP Handset Flush-mount Telephones are designed to provide direct point-to-point communications between personnel throughout a facility over an existing LAN. The VoIP telephones are intended for connection to a 10/100 BaseT Ethernet SIP network and operate using power-over-Ethernet or an external power source. VoIP telephones are compatible with Cisco's UCM Version 5.0 or newer.

The VoIP telephone features real-time alarm reporting that enables system supervisors to monitor the phone’s activity and address callers’ needs or maintenance issues immediately. GAI-Tronics’ Handset VoIP Telephones’ features make them ideal for use in any application requiring point-to-point communications or telephone system access. Embedded web pages held within the VoIP Handset Telephone can be accessed over a network using a browser such as (Internet Explorer®) to view, monitor, and change settings within the unit. GAI-Tronics’ Hands-free Telephones are housed within corrosion-resistant enclosures and are designed to provide high levels of unit integrity, delivering a robust solution for virtually any IP communication application.

  • Stainless Steel Construction
  • Embedded Browser (No Additional Interface Required) for Web Page Configuration
  • Power Over Ethernet or External 24-48 V dc Supply
  • SIP Compatible
  • RJ45 LAN or WAN Direct Connection
  • Four Contact Inputs and Two Relay Outputs
  • Flush-Mount
  • Autodial
  • Conformal-coated PCBA
  • Hearing Aid Compatible
  • Non-moveable Hookswitch
  • Handset with Noise-cancelling Microphone and 29-inch Armored Cord
  • Volume Control Pushbutton
  • NEMA 3R Weatherproof Rating
  • FCC & IC Certified, UL60950 Listed
  • Compatible with TMA (Telephone Management Application) Software

Product details

General

Application

Indoor & Outdoor Use (Type 3R)

Catalog Number

277-710

Color

Silver

Connectivity Options

VoIP

Construction

Front Panel: 14-Gauge Type 304 Brushed Stainless Steel; Dust Cover: 16-Gauge Cold-Rolled Steel With Black Polyurethane Finish

Mount location

Flush-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

Auto-Dial

Weather Rating

Type 3R

Dimensions

Dimensions

2.44 in x 10.0 in x 12.0 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

12 in

Length

2.44 in

Weight

5.5 lb

Width

10 in

Electrical Ratings

Signal

Ethernet

Voltage Rating Description

24-48 VDC or PoE

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15

Resources and downloads

Specifications