Front Panel Replacement/Upgrade Kit for 394AL-702
Image of 12662-702 Front Panel Replacement/Upgrade Kit for 394AL-702

Front Panel Replacement/Upgrade Kit for 394AL-702

Brand: Austdac

Catalog ID: 12662-702

Front Panel Replacement/Upgrade Kit for 394AL-702

General

Catalog Number

12662-702

Color

Yellow

Material Type

Aluminum

Output Level Speaker

87 dB @ 1 M

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC, IC

Type

Kits

Weather Rating

Type 3R

Dimensions

Dimensions - Shipping

13.0 x 12.0 x 8.0

Weight

8 lb

Electrical Ratings

Signal

Ethernet

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Weather Rating

Type 3R

Operational

Output Level Speaker

87 dB @ 1 M