Image of CAC2P1FYU HUBBUS Lanyard Cable
Image of CAC2P1FYU HUBBUS Lanyard Cable

HUBBUS Lanyard Cable

Brand:

Austdac

Catalog ID:

CAC2P1FYU

Cable Type A32 - CAC2P1FYU is designed for HUBBUS systems. The cable provides power or control to auxiliary equipment such as pre-start strobes and sounders or external power to applicable HUBBUS modules via the 4mm2 pair and HUBBUS signal and line power via the shielded 2.5mm2 pair. The HUBBUS cable has a stainless steel braid under the outer sheath to provide mechanical strength to stop cable stretch where the cable is used as an emergency stop lanyard. The tough polyurethane outer sheath provides wear resistance where the HUBBUS cable passes through support pigtails or loops. The HUBBUS cable consists of two main elements, an unscreened 4mm2 pair and one screened 2.5mm2 twisted pair. The 4mm2 pair is made up of 56 strands of 0.3mm tinned copper wire while the 2.5mm2 pair is made up of 50 strands of 0.25mm tinned copper wire to provide maximum strength and flexibility. All conductors are insulated with PE. The 2.5mm2 pairs are screened using a foil tape and a 24/0.2 TC drain conductor. The outer sheath is constructed from flame retardant Polyurethane and is available in either red or yellow. Every batch of Austdac cable is quality controlled, inspected and tested to ensure that the specified electrical parameters are met.

Lanyard Cable 5 Core - Austdac

  • 1 x 4mm2 pair
  • 1 x 2.5mm2 twisted pair with screen
  • PE insulation on individual wires
  • Flame retardant PU outer sheath
  • Stainless steel braid
  • UL/cUL Listed

Product details

General

Catalog Number

CAC2P1FYU

Resources and downloads