
Brand: Austdac
Catalog ID: 13314-001
Catalog Number
13314-001
Operating Temperature
-40° C to +70° C (-40° F to +158° F)
UPC
850025795142
Weight
3.1 lb
Impedance
8 ohm
Hazardous Rating(s)
Nema Rating
4X
Operating Temperature
-40° C to +70° C (-40° F to +158° F)