Image of A12 Lanyard Cable 6 Core - Austdac

Lanyard Cable 6 Core - Austdac

Brand: Austdac

Catalog ID: A12

Lanyard cable type A12 is designed for use as a conveyor lanyard in SILBUS or Dupline® network based conveyor emergency stop and remote isolation systems. The lanyard cable has a stainless steel braid under the outer sheath to provide mechanical strength to stop cable stretch when the cable is used as an emergency stop lanyard. The tough polyurethane outer sheath provides wear resistance where the lanyard cable passes through support pigtails or loops. Type A12 lanyard cable consists of six polyethylene insulated conductors. The type A12 lanyard cable is particularly useful in AS1755 compliant conveyor control systems where the control circuit is run in the lanyard cable instead of using galvanized wire and tensioned switches. The non-tensioned lanyard cable approach eliminates the intermittent false stop issues associated with galvanized wire tensioned switch systems. The cable has a low capacitance of 200pF/m and a low mutual inductance of 0.954uH/m. The all-important L/R is a low 25uH/?. The outer sheath is available in red or yellow to suit the site safety colour scheme. Every batch of Austdac cable is quality controlled, inspected and tested to ensure that the cable is within mechanical tolerance and the specified Exi electrical parameters Cc, Lc and Lc/Rc are not exceeded. This gives our customer’s confidence in the safety of their installations knowing that any IEC/AS/NZS 60079-25 installation assessment is using reliable and safe cable data.

  • 4 x 1mm2 conductors
  • 2 x 1.5mm2 conductors
  • Polyethylene insulation
  • Low capacitance
  • Low mutual inductance
  • Low L/R ratio
  • Flame retardant Polyurethane sheath
  • MSHA Compliant
  • uL Approved

General

Catalog Number

A12