Image of HBRX4D HubBus Four Channel Digital Receiver - Austdac

HubBus Four Channel Digital Receiver - Austdac

Brand: Austdac

Catalog ID: HBRX4D

The HubBus Four Channel Digital Receiver Type HBRX4D is part of the HubBus field bus range of products. The DIN rail mounted HBRX4D provides four forced guided relay output contacts that can be controlled from the HubBus field bus network. The HBRX4D can receive from just 1 through to all 2048 valid HubBus channels to control the four relay outputs directly or via complex multi-term logic functions. The digital receiver has four output relays controlled by up to six logic resolvers capable of implementing OR, AND, NOR and NAND logic functions on all valid HubBus digital channel states including ON, OFF and FAULT. Each resolver has an independently configurable output ON and OFF delay filter to allow implementation of simple timer functions. The state of each logic function can also drive a user configured HubBus channel. Any of the HBRX4D parameters can be conveniently configured using the battery powered HubBus Handheld Universal Programmer and Tester, Type HHP1-H.

HubBus Four Channel Digital Receiver - Austdac

  • IEC61508 Certified by TÜV
  • Four force guided safety relays with feedback circuit
  • Galvanically isolated
  • Six logic resolvers
  • Externally powered