Image of 227-02-0000-212 Commander (SMART analogue), yellow, steel cord, 0 button (CB) - CE Marked
Image of 227-02-0000-212 Commander (SMART analogue), yellow, steel cord, 0 button (CB) - CE Marked

Commander (SMART analogue), yellow, steel cord, 0 button (CB) - CE Marked

Brand: Austdac

Catalog ID: 227-02-0000-212

The Commander family of telephones are tough, weather resistant units built to withstand abuse and environmental extremes. The Commander body is moulded in glass filled polyester to prevent rust and corrosion. It is simple to install with fixings concealed from view giving increased security from vandalism. Self Monitoring and Reporting Telephonescan be integrated with GAI-TRONICS’ TMA monitoring and maintenance software. SMART gives advanced features including remote programming, fault monitoring and call logging, all from a line-powered telephone capable of operating up to 7km from the exchange on a two-wire cable.

Product details

General

Catalog Number

227-02-0000-212

CE Compliant

Yes

Color

Yellow

Connectivity Options

SMART Analogue

Mount location

Surface-Mount & Desk Mounting

Operating Temperature

-40° C to +60° C

Output Level Ringer

80 dBA @ 2 ft.

Signal Type

Analog

Specifications

CE

Type

  • 0 Button
  • Weather Resistant & Vandal Resistant Telephones

Dimensions

Dimensions

5.5 in x 7.5 in x 11.5 in

Dimensions - Shipping

14.5 x 9.0 x 5.75

Height

11.5 in

Length

5.5 in

Weight

7 lb

Width

7.5 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

CE Compliant

Yes

Resources and downloads

Specifications