Image of 210-712 Corridor Surface-Mount VoIP Telephone (Auto-dial)
Image of 210-712 Corridor Surface-Mount VoIP Telephone (Auto-dial)

Corridor Surface-Mount VoIP Telephone (Auto-dial)

Brand: Austdac

Catalog ID: 210-712

GAI-Tronics ADA-compliant corridor telephone with 29" handset cord, surface mount, signed to provide direct point-to-point communication between personnel throughout a facility over an existing Internet Protocol LAN. The telephones are programmed to automatically dial when the handset is taken off-hook (number/address programming via imbedded web browser). The VoIP telephones are intended for connection to a 10/100 BaseT Ethernet SIP network and operate using power-over-Ethernet or an alternative power source.

  • Surface-Mount design for Indoor Use
  • VoIP
  • Auto-dial operation
  • Braille Chrome-plated Keypad
  • Brushed Stainless Steel Housing
  • Front Panel Pushbutton Volume Control
  • Handset with Noise-cancelling Microphone, Hearing Aid-compatible Receiver, and 12-inch Armored Cord with Anchored Lanyard

Product details

General

Application

Corridor Installation, ADA compliant

Catalog Number

210-712

Color

Silver

Connectivity Options

VoIP

Mount location

Surface-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

Auto-Dial

Weather Rating

Indoor

Dimensions

Cubic Capacity

58.81095 cu.in

Depth

3.27 in

Dimensions

10.0 in x 5.5 in x 3.27 in

Dimensions - Shipping

13.0 x 12.0 x 8.0

Height

3.27 in

Length

10 in

Weight

5.5 lb

Width

5.5 in

Electrical Ratings

Signal

Ethernet

Voltage Rating

24-48 VDC or PoE V

Voltage Rating Description

24-48 VDC or PoE

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15

Nema Rating

IP66

Resources and downloads

Specifications