Image of 247-710 Indoor Rugged Telephone - VoIP (Auto-dial)
Image of 247-710 Indoor Rugged Telephone - VoIP (Auto-dial)

Indoor Rugged Telephone - VoIP (Auto-dial)

Brand: Austdac

Catalog ID: 247-710

GAI-TRONICS’ SIP compatible VoIP Handset Auto-dial Telephones are designed to provide direct point-to-point communication between personnel throughout a facility over an existing Internet Protocol LAN. The telephones are programmed to automatically dial when the handset is taken off-hook (number/address programming via imbedded web browser). The VoIP telephones are intended for connection to a 10/100 BaseT Ethernet SIP network and operate using power-over-Ethernet or an alternative power source.

  • Embedded Browser (No Additional Interface required) for Web Page Configuration
  • Power Over Ethernet or Alternative 24 - 48 V dc Supply
  • SIP Compatible
  • RJ45 LAN or WAN Direct Connection
  • Four Contact Inputs and Two Relay Outputs
  • Real-time Email Fault Reporting
  • Anti-corrosive Enclosures
  • Surface Mount Models
  • Auto-dial Operation
  • Hearing Aid Compatible
  • Non-moveable Hookswitch
  • Noise-cancelling Microphone
  • Noise-cancelling Microphone
  • Volume Control Pushbutton
  • Weather-resistant (Type 3R designs)
  • Compatible with TMA (Telephone Management Application) Software

Product details

General

Application

Indoor Use

Catalog Number

247-710

Color

Gray

Connectivity Options

VoIP

Mount location

Surface-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

Auto-Dial

Weather Rating

Indoor

Dimensions

Cubic Capacity

524.4 cu.in

Depth

6.9 in

Dimensions

6.9 in x 8 in x 9.5 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

9.5 in

Length

6.9 in

Weight

4.8 lb

Width

8 in

Electrical Ratings

Signal

Ethernet

Voltage Rating Description

24-48 VDC or PoE

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15

Resources and downloads

Specifications