Image of 256-710 Outdoor Rugged Telephone - VoIP (Keypad)
Image of 256-710 Outdoor Rugged Telephone - VoIP (Keypad)
play
3D View
play
360 View
Image of 256-710 Outdoor Rugged Telephone - VoIP (Keypad)

Outdoor Rugged Telephone - VoIP (Keypad)

Brand: Austdac

Catalog ID: 256-710

GAI-Tronics’ SIP compatible VoIP Handset Surface-mount Telephones are designed to provide direct point-to-point communications between personnel throughout a facility over an existing LAN. The VoIP telephones are intended for connection to a 10/100 BaseT Ethernet SIP network and operate using power-over-Ethernet or an external power source. VoIP telephones are compatible with Cisco's UCM Version 5.0 or newer.

  • High-impact, Non-metallic Enclosure
  • Embedded Browser (No Additional Interface Required) for Web Page Configuration
  • Power Over Ethernet or External 24-48 V dc Supply
  • SIP Compatible
  • RJ45 LAN or WAN Direct Connection
  • Four Contact Inputs and Two Relay Outputs
  • Real-time Email Fault Reporting
  • Surface-mount
  • Full Keypad
  • Hearing Aid Compatible
  • Conformal-coated PCBA
  • Non-moveable Hookswitch
  • Handset with Noise-cancelling Microphone and Hytrel® Coiled Cord (6-ft extended)
  • Volume Control Pushbutton (Front Panel)
  • NEMA 3R Weatherproof Rating
  • FCC & IC Certified, UL60950 Listed
  • Compatible with TMA (Telephone Management Application) Software

General

Application

Outdoor & Indoor Use (NEMA 3R)

Catalog Number

256-710

Color

Gray

Connectivity Options

VoIP

Material Type

Engrd. Plastic

Mount location

Surface-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Output Level Ringer

84dBA @ 2 ft.

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

Keypad

Weather Rating

Type 3R

Dimensions

Dimensions

7.4 in x 9.4 in x 13.2 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

13.2 in

Length

7.4 in

Weight

10 lb

Width

9.4 in

Electrical Ratings

Signal

Ethernet

Voltage Rating Description

24-48 VDC or PoE

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15

Weather Rating

Type 3R

Operational

Connectivity Options

VoIP

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Output Level Ringer

84dBA @ 2 ft.

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Configuration

Mount location

Surface-Mount