Image of 257-005 Outdoor Rugged Telephone - Analog/SMART (Auto-dial)
Image of 257-005 Outdoor Rugged Telephone - Analog/SMART (Auto-dial)
Image of 257-005 Outdoor Rugged Telephone - Analog/SMART (Auto-dial)

Outdoor Rugged Telephone - Analog/SMART (Auto-dial)

Brand: Austdac

Catalog ID: 257-005

This outdoor series telephone includes a latching door and is constructed of a high-impact, non-metallic enclosure with an industrial strength, six-foot (extended) Hytrel® handset cord. SMART models include the ability to be centrally monitored for health status via our TMA software.

  • High-impact, Non-metallic Enclosure
  • Telephone Line Powered
  • No External Power Needed
  • Auto-dial or Ring-down Operation
  • Handset with Noise-canceling Microphone and Hytrel® Coil Cord (6-ft extended)
  • Hearing Aid Compatible Handset
  • Volume Control Push Button (Front Panel)
  • Non-movable Hookswitch
  • Surface-mount
  • Remote Programming
  • Phone’s Health Status Reported to Central P.C.
  • Programmable Polling or Call-in Scheduling
  • Conformal-coated PCBA
  • Dual Output Control
  • Email Notification of Unit Faults or Reports
  • FCC & IC Certified, UL60950 Listed
  • TMA Compatible

Product details

General

Application

Outdoor Use

Catalog Number

257-005

Color

Gray

Connectivity Options

Analog/SMART

Mount location

Surface-Mount

Output Level Ringer

82 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/IC/FCC

Type

Auto-Dial

Weather Rating

Type 3R

Dimensions

Dimensions

7.4 in x 9.4 in x 13.2 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

13.2 in

Length

7.4 in

Weight

10 lb

Width

9.4 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/IC/FCC

Resources and downloads

Specifications