Brand: Austdac
Catalog ID: 028-02-2830-652
Catalog Number
028-02-2830-652
CE Compliant
Yes
Color
Yellow
Connectivity Options
Analogue
Mount location
Surface-Mount & Post-Mounting
Operating Temperature
-20° C to +60° C
Storage Temperature Range
-40° C to +70° C
Type
0 Button
CE Compliant
Yes