Brand: Austdac
Catalog ID: 276-002BH
Application
Catalog Number
276-002BH
Connectivity Options
Analog
Construction
Front Panel: 14-Gauge Type 304 Brushed Stainless Steel; Dust Cover: 16-Gauge Cold-Rolled Steel With Black Polyurethane Finish
Mount location
Flush-Mount
Operating Temperature
-40° F to +140° F (-40° C to +60° C)
Type
Keypad
Weight
5.5 lb
Certification
Certified Listed
UL /CSA 60950
Compliance
FCC Part 68 Certified