
Brand: Austdac
Catalog ID: 277-002BH
Application
Catalog Number
277-002BH
Connectivity Options
Analog
Construction
Mount location
Flush-Mount
Operating Temperature
-40° F to +140° F (-40° C to +60° C)
Type
Auto-Dial
Weight
5.5 lb
Certification
Certified Listed
Compliance
FCC Part 68 Certified
Connectivity Options
Analog
Operating Temperature
-40° F to +140° F (-40° C to +60° C)
Mount location
Flush-Mount