Brand: Austdac
Catalog ID: 276-712BH
The Model 276-712BH is a SIP-compatible telephone that is ideally suited for flush-mount installation in any area requiring either standard telephone or auto-dial/ring-down operation. The unit’s rear dust cover protects the electronics for in-wall installation. The Model 238-001FS enclosure can be used if surface mounting is more desirable.
Application
Indoor & Outdoor Use (Type 3R)
Catalog Number
276-712BH
Color
Silver
Connectivity Options
VoIP
Construction
Front Panel: 14-Gauge Type 304 Brushed Stainless Steel; Dust Cover: 16-Gauge Cold-Rolled Steel With Black Polyurethane Finish
Mount location
Flush-Mount
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Type
Auto-Dial
Weather Rating
Type 3R
Dimensions
2.44 in x 10.0 in x 12.0 in
Dimensions - Shipping
13.0 x 12.0 x 8.0
Height
12 in
Length
2.44 in
Weight
7 lb
Width
10 in
Signal
Ethernet
Voltage Rating Description
24-48 VDC or PoE
Certification
UL/CSA/FCC
Certified Listed
UL/CSA/FCC
Compliance
FCC CRF 47 Part 15