VoIP UL Class I, Division 2, NEMA 4X

VoIP UL Class I Division 2 Telephone / PagePhone, NEMA 4X

Brand: Austdac

Catalog ID: 351-7xxxxx

VoIP Telephone / PagePhone models provide SIP telephone functionality over an existing Ethernet network. When equipped, this telephone can provide a 30W output into a suitable 8 Ohm speaker for multicast broadcasts. Available in four (4) colors (gray, red, orange or yellow).

  • UL & cUL approval for: Class I, Division 2, Groups A,B,C,&D T6
  • Class II, Division 2. Groups F & G
  • Class III, Division 2
  • NEMA 4X Weather Rating
  • AC Power, DC Power, or PoE Power Connections
  • 6-ft. Hytrel Coiled Cord
  • Corrosion-resistant Construction
  • Optional 30W Amplifier Output
  • Optional Dual Relay Output (programmable)
  • Optional Headset Connection

General

Catalog Number

351-7xxxxx

Color

Gray, red, orange, or yellow

Connectivity Options

RJ45

Enclosure Type

Dimensions

Weight

12.5 lb

Certifications And Compliance

Compliance

NEMA 4X (Enclosure)

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C & D T6
  • Class II, Division 2, Groups F & G
  • Class III, Division 2

Operational

Connectivity Options

RJ45