Image of 393-003AD RED ALERT® Auto-dial Hands-free Telephone - Model 393-003AD
Image of 393-003AD RED ALERT® Auto-dial Hands-free Telephone - Model 393-003AD

RED ALERT® Auto-dial Hands-free Telephone - Model 393-003AD

Brand: Austdac

Catalog ID: 393-003AD

GAI-TRONICS’ RED ALERT® Auto-dial Telephones are designed to provide clear and reliable communications in almost any environment. The model 393-00xAD is considered to be Type 3R weatherproof compliant when installed on any flat surface.

  • Weather-resistant (Type 3R) Flush-Mount Design
  • Telephone Line Powered, (No Battery or External Power Required for Telephone Operation)
  • Standard or SMART Operation
  • Braille, Sealed Chrome-plated Keypad
  • Auto Answer (with Silent Monitoring)
  • (2) Programmable Auxiliary Outputs for Peripheral Equipment Control
  • 14-gauge Brushed Stainless Steel Panel
  • Silkscreened Graphics
  • ADA Compliant

Product details

General

Catalog Number

393-003AD

Color

Yellow

Connectivity Options

Analog

Mount location

Surface-Mount

Output Level Speaker

87 dB @ 1 M

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Auto-Dial Telephones

Weather Rating

Type 3R

Dimensions

Dimensions

4.0 in x 8.0 in x 9.5 in

Dimensions - Shipping

13.0 x 12.0 x 8.0

Height

9.5 in

Length

4 in

Weight

4 lb

Width

8 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Resources and downloads

Specifications