Image of 397-710FS RED ALERT® Compact VoIP Hands-free Telephone
Image of 397-710FS RED ALERT® Compact VoIP Hands-free Telephone
Image of 397-710FS RED ALERT® Compact VoIP Hands-free Telephone
Image of 397-710FS RED ALERT® Compact VoIP Hands-free Telephone

RED ALERT® Compact VoIP Hands-free Telephone

Brand: Austdac

Catalog ID: 397-710FS

GAI-TRONICS’ Compact RED ALERT® Hands-free VoIP Flush-mount Telephones are designed to provide direct point-to-point communications between personnel throughout a facility over an existing internet protocol LAN. The VoIP telephones are intended for connection to a 10/100 BaseT Ethernet and operate using power-over-Ethernet or an alternative power source. The VoIP telephone features real-time alarm reporting that enables system supervisors to monitor the phone’s activity and address callers needs or maintenance issues immediately.

  • Power Over Ethernet or Alternative 24-48 V dc Supply
  • SIP Compatible
  • Four Inputs and Two Outputs Per Phone
  • Auto Answer
  • Multicast Capable (Up to 8 Addresses)

Product details

General

Application

  • Rehabilitation Centers
  • Correctional Facilities
  • Mental Health Facilities

Catalog Number

397-710FS

Color

Silver

Connectivity Options

VoIP

Construction

Front Panel: 14-Gauge Type 304 Brushed Stainless Steel; Dust Cover: 16-Gauge Cold-Rolled Steel With Black Polyurethane Finish

Mount location

Flush-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

  • Emergency Telephones
  • Compact Telephones
  • Behavioral Health Telephones

Dimensions

Dimensions

8.5 in x 6.5 in x 2.37 in

Dimensions - Shipping

13.0 x 12.0 x 8.0

Height

2.37 in

Length

8.5 in

Weight

5 lb

Width

6.5 in

Electrical Ratings

Signal

Ethernet

Voltage Rating Description

24-48 VDC or PoE

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15

Resources and downloads

Specifications