Brand: Austdac
Catalog ID: 397-004RT
Catalog Number
397-004RT
Color
Silver
Connectivity Options
Analog
Mount location
Flush-Mount
Output Level Speaker
87 dB @ 1 M
Signal Type
Analog
Specifications
UL/CSA, FCC, IC
Type
Weather Rating
Type 3R
Dimensions
2.48 in x 8.25 in x 11.88 in
Dimensions - Shipping
16.5 x 16.0 x 10.0
Height
11.88 in
Length
2.48 in
Weight
6.5 lb
Width
8.25 in
Input Voltage
Phone Line
Signal
Phone Line
Certified Listed
UL/CSA, FCC, IC