RED ALERT® Series, Emergency Telephones - Retrofit Series - Talk-A-Phone (Model 397-004TP)
Image of 397-004TP RED ALERT® Series, Emergency Telephones - Retrofit Series - Talk-A-Phone (Model 397-004TP)

RED ALERT® Series, Emergency Telephones - Retrofit Series - Talk-A-Phone (Model 397-004TP)

Brand: Austdac

Catalog ID: 397-004TP

GAI-TRONICS’ RED ALERT® Emergency Telephones are designed to provide clear and reliable communications in almost any environment. The model 397-00xTP and 398-00xTP Telephones are considered to be Type 3R weatherproof compliant when installed appropriately in place of a Talk-A-Phone 6-hole Emergency Telephone.

General

Catalog Number

397-004TP

Color

Silver

Connectivity Options

Analog

Material Type

Stainless Steel

Mount location

Flush-Mount

Output Level Speaker

87 dB @ 1 M

Series

RED ALERT® Series

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

  • Retrofit Emergency Telephones
  • Auto-Dial

Weather Rating

Type 3R

Dimensions

Dimensions

2.5 in x 9.5 in x 11.75 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

11.75 in

Length

2.5 in

Weight

6.5 lb

Width

9.5 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Weather Rating

Type 3R

Operational

Connectivity Options

Analog

Output Level Speaker

87 dB @ 1 M

Configuration

Mount location

Flush-Mount