Image of 398-004CB RED ALERT® Emergency Telephones - Retrofit Series - Code Blue (Model 398-004CB)
Image of 398-004CB RED ALERT® Emergency Telephones - Retrofit Series - Code Blue (Model 398-004CB)

RED ALERT® Emergency Telephones - Retrofit Series - Code Blue (Model 398-004CB)

Brand: Austdac

Catalog ID: 398-004CB

GAI-TRONICS’ RED ALERT® Emergency Telephones are designed to provide clear and reliable communications in almost any environment. The model 397-00xCB and 398-00xCB Telephones are considered to be Type 3R weatherproof compliant when installed appropriately in place of a Code Blue 6-hole Emergency Telephone.

Product details

General

Catalog Number

398-004CB

Color

Silver

Connectivity Options

Analog

Mount location

Flush-Mount

Output Level Speaker

87 dB @ 1 M

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

  • Retrofit Emergency Telephones
  • Keypad

Weather Rating

Type 3R

Dimensions

Dimensions

2.48 in x 8.5 in x 11.75 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

11.75 in

Length

2.48 in

Weight

7.2 lb

Width

8.5 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Resources and downloads

Specifications