Image of 398-712TP RED ALERT® VoIP Emergency Telephones, Retrofit Series - Talk-A-Phone; Model 397-712TP
Image of 398-712TP RED ALERT® VoIP Emergency Telephones, Retrofit Series - Talk-A-Phone; Model 397-712TP

RED ALERT® VoIP Emergency Telephones, Retrofit Series - Talk-A-Phone; Model 397-712TP

Brand: Austdac

Catalog ID: 398-712TP

GAI-TRONICS’ RED ALERT® Emergency VoIP Flush-Mount Telephones are designed to provide direct point-to-point communications between personnel throughout a facility overan existing internet protocol LAN. The Models 397-700TP and 398-702TP provide a plug-and-play upgrade to an existing Talk-A-Phone 6-hole telephone location with available Cat5E/6 cabling. The VoIP telephones are intended for connection to a 10/100 BaseT Ethernet and operate using power-over-Ethernet or an alternative power source. The VoIP telephone features real-time alarm reporting that enables system supervisors to monitor the phone’s activity and address callers needs or maintenance issues immediately.

  • Power Over Ethernet or Alternative 24-48 V dc Supply
  • SIP Compatible
  • Four Inputs and Two Outputs Per Phone
  • Auto Answer
  • Multicast Capable (Up to 8 Addresses)

Product details

General

Application

Emergency Telephone Communcations (campuses, parking lots, paths)

Catalog Number

398-712TP

Color

Silver

Connectivity Options

VoIP

Construction

Front Panel: 14-Gauge Type 304 Brushed Stainless Steel; Dust Cover: 16-Gauge Cold-Rolled Steel With Black Polyurethane Finish

Mount location

Flush-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Output Level Speaker

87 dB @ 1 M

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

  • Retrofit Emergency Telephones
  • HELP Button & CALL Button
  • Keypad

Weather Rating

Type 3R

Dimensions

Dimensions

2.48 in x 8.25 in x 11.88 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

11.88 in

Length

2.48 in

Weight

7.2 lb

Width

8.25 in

Electrical Ratings

Signal

Ethernet

Voltage Rating Description

24-48 VDC or PoE

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15

Resources and downloads

Specifications