PHP400 Help Point - GSM
PHP400 Help Point - GSM
NETWORK RAIL Approved

PHP400 Help Point (GSM), white, 1 button, 48 VDC

Brand: Austdac

Catalog ID: 228-02-6101-90W

The PHP400 Help Point is a rugged, public access handsfree telephone housed in a white enclosure. The Help Point telephones are vandal and weather resistant, providing hands-free loudspeaking communications for any public area. The design of the unit takes into consideration the requirements of The Equality Act 2010 (EA). The GSM version has dual band 900/1800 MHz. It accepts a standard SIM card and has an integrated on-body antenna, which can be removed and sited up to 3m away if required, using the cable provided.

  • Integrated GSM for remote connectivity
  • 1 button memory dial
  • Antenna included

Product details

General

Application

  • Public Areas
  • Train Stations
  • Rail Platforms

Catalog Number

228-02-6101-90W

CE Compliant

Yes

Color

White

Connectivity Options

GSM

Mount location

Pole mounting (PSTN) or Surface mounting

Operating Temperature

-20° C to +60° C

Power

48 VDC

Storage Temperature Range

-40° C to +70° C

Type

1 Button

Weather Resistant

Yes

Certifications And Compliance

CE Compliant

Yes

Resources and downloads

Specifications