Brand: Austdac
Catalog ID: 234
Catalog Number
234
Compatibility
GAI-TRONICS' Telephones and Strobes are Sold Separately. Model 234 Series Tower is not compatible with RED ALERT® surface-mount or retrofit telephones.
Finish Type
Powder-Coated Epoxy
Material
Steel
Weather Rating
UL/cUL listed Outdoor Telephone Tower
Cubic Capacity
11400 cu.in
Depth
10
Height
114 in
Width
10 in
Certified Listed
UL/cUL