Image of 234-500GSM 120 V Cellular GSM Tower Assembly
Image of 234-500GSM 120 V Cellular GSM Tower Assembly

120 V Cellular GSM Tower Assembly

Brand: Austdac

Catalog ID: 234-500GSM

Free-standing tower, GSM cellular; including lens cover kit, antenna kit, LED panel light, GSM subpanel, battery kit; 120 V ac.

  • Architectural Bronze color is aesthetically pleasing in all settings
  • “EMERGENCY” lettering on all sides for high visibility
  • Custom colors and graphics available
  • UL Listed
  • Accommodates GAI-TRONICS’ LED Strobe and flush-mount emergency telephones (each sold separately)
  • Wind Speed Rated @ 140 MPH* (*Reference AASHTO LTS6 Risk Category II
  • International Building Code)
  • ADA Compliant

Product details

General

Catalog Number

234-500GSM

Compatibility

GAI-TRONICS' Telephones and Strobes are Sold Separately. Model 234 Series Tower is not compatible with RED ALERT® surface-mount or retrofit telephones.

Finish Type

Powder-Coated Epoxy

Material

Steel

Type

Cellular Tower

Weather Rating

UL/cUL listed Outdoor Telephone Tower

Dimensions

Cubic Capacity

11400 cu.in

Depth

10 in

Height

114 in

Width

10 in

Certifications And Compliance

Certified Listed

UL/cUL

Resources and downloads

Specifications