SKU-255-003LDSK
SKU-255-003LDSK

Weatherproof Telephone Enclosure - 255 Series

Brand:

Austdac

Catalog ID:

255-003LDSK

GAI-Tronics’ NEMA 4X Weatherproof Telephone Enclosure provides the protection necessary to make an inexpensive 2500 series wall telephone last many years in a less than perfect environment. Ideal uses include poolside, dockside, baseball dugouts (bullpen communications), shipboard, garden centers, and anywhere a weatherproof telephone is needed.

Product details

General

Catalog Number

255-003LDSK

Color

Gray

Mount location

Surface-Mount & Pole-Mount

Type

  • Keylock Door & Spring Door Kit
  • Weatherproof

Weather Rating

Type 4X

Dimensions

Dimensions

10.5 in x 10.9 in x 14.6 in

Height

14.6 in

Length

10.5 in

Weight

8.2 lb

Width

10.9 in

Resources and downloads

Specifications