Image of 238-001FS Compact Surface-Mount Enclosure
Image of 238-001FS Compact Surface-Mount Enclosure
Image of 238-001FS Compact Surface-Mount Enclosure
Image of 238-001FS Compact Surface-Mount Enclosure

Compact Surface-Mount Enclosure

Brand: Austdac

Catalog ID: 238-001FS

Stainless Steel Surface-Mount Enclosure; designed to accommodate compact (FS) series telephones and utilizes Model 231-001FS Pole Mount Kit

  • 304 Stainless Steel, 0.063-inch Thickness, with Sealed Seams
  • Brushed and Passivated Finish
  • Accommodates Compact (FS) Series Flush-Mount Telephones
  • Compatible with the Model 231-001FS Pole-mounting Kit

Product details

General

Catalog Number

238-001FS

Compatibility

Compatible with Compact FS Series Telephones. Compact Series Telephones Sold Separately

Construction

304 Stainless Steel, 0.063-Inch Thickness

Mount location

Surface-Mount

Dimensions

Cubic Capacity

141.44 cu.in

Depth

2.56

Height

8.5 in

Width

6.5 in

Resources and downloads

Specifications