Image of 240WM-001DC Economy Wall-Mount Communication Station, 12 – 24 V dc, Model 240-001DC
Image of 240WM-001DC Economy Wall-Mount Communication Station, 12 – 24 V dc, Model 240-001DC
Image of 240WM-001DC Economy Wall-Mount Communication Station, 12 – 24 V dc, Model 240-001DC

Economy Wall-Mount Communication Station, 12 – 24 V dc, Model 240-001DC

Brand: Austdac

Catalog ID: 240WM-001DC

Wall-Mount Communication Stations provide a budget-friendly, aesthetically-appealing emergency communications package for indoor and outdoor use. Each model will accommodate any standard size, flush-mount series GAI-TRONICS telephone (purchased separately).

  • Aluminum Construction Resists Corrosion
  • Durable Powder-coated Epoxy Finish
  • Constant-on, LED Blue Strobe (240 fpm when call is active)
  • Includes LED Panel Light
  • Accommodates RED ALERT® Flush-Mount Analog and VoIP Telephones (purchased separately)
  • Stainless Steel, Security Hardware
  • Easy Installation
  • UL 1598 and CSA C22.2 No. 250.0 Luminaires Standard
  • Indoor/Outdoor Rated
  • 12 – 24 V dc Input Required for Strobe and Panel Light Operation
  • Custom Colors and Graphics Available

General

Catalog Number

240WM-001DC

Color

Yellow

Compatibility

Accommodates GAI-TRONICS' RED ALERT® Flush-Mount Analog/VoIP Telephones (Telephones Sold Separately)

Finish Type

Gloss Powder-Coat Epoxy

Material

Aluminum

Mount location

Wall-Mount

Product Family

RED ALERT® Telephones

Product Type

Wall-Mount Communication Stations

Type

12–24 V dc

Weather Rating

Indoor/Outdoor - Suitable for Wet Locations

Dimensions

Cubic Capacity

2825.996775 cu.in

Depth

6.81 in

Height

40.25 in

Weight

30 lb

Width

10.31 in

Certifications And Compliance

Certified Listed

UL 1598 / CSA 22.2 No. 250.0

Weather Rating

Indoor/Outdoor - Suitable for Wet Locations

Operational

Compatibility

Accommodates GAI-TRONICS' RED ALERT® Flush-Mount Analog/VoIP Telephones (Telephones Sold Separately)

Configuration

Mount location

Wall-Mount