Brand: Austdac
Catalog ID: AM7011
Application
LST II (One 12 Volt Battery)
Catalog Number
AM7011
Construction
18-gauge stainless steel
Temperature Range
-30° C to 60° C
UPC
850025795180
Cubic Capacity
261.5275 cu.in
Depth
3.25
Height
12.38 in
Width
6.5 in
Certified Listed
MSHA Permissible (Approval # 9B155-0)