Image of GM8000 GM8000 Ground Sentinel®
Image of GM8000 GM8000 Ground Sentinel®

GM8000 Ground Sentinel®

Brand: Austdac

Catalog ID: GM8000

For monitoring ground wires of continuous miners, cutting machines, shuttle cars, roof bolters and other mining equipment. For Low and Medium Voltage Cables Up to 1000 Volts. Developed to comply with MSHA requirements, the tone monitor interrupts power to the mining machine if the ground wire is broken.

Mining Ground Fault Protection

Product details

General

Catalog Number

GM8000

Material

Stainless Steel

Dimensions

Cubic Capacity

97.266464 cu.in

Depth

5.62

Height

7.46 in

Width

2.32 in

Resources and downloads

Specifications