Image of 190-002PS Weatherproof Power Supply Kit
Image of 190-002PS Weatherproof Power Supply Kit

Weatherproof Power Supply Kit

Brand: Austdac

Catalog ID: 190-002PS

Weatherproof Power Supply Kit, 85-265 Vac Input, 15 Vdc Output (Addressable Amplified Speaker / RF Call Box)

  • 15 VDC
  • Compatible with Addressable Amplified Speaker

Product details

General

Catalog Number

190-002PS

Color

Gray

Specifications

UL/CSA

Type

Weatherproof Power Supply Kit

Weather Rating

NEMA 3R

Dimensions

Dimensions

2.25 in x 4.5 in x 4.5 in

Dimensions - Shipping

15.0 x 15.0 x 4.0

Height

4.5 in

Length

2.25 in

Weight

4 lb

Width

4.5 in

Electrical Ratings

Input Voltage

120/240 VAC

Output Voltage

15 VDC

Certifications And Compliance

Certified Listed

UL/CSA

Resources and downloads

Specifications