Image of BB133 Battery Back-up Kit for Addressable Speaker (12 V dc)
Image of BB133 Battery Back-up Kit for Addressable Speaker (12 V dc)

Battery Back-up Kit for Addressable Speaker (12 V dc)

Brand: Austdac

Catalog ID: BB133

Battery Back-up Kit for Addressable Speaker (12 V dc)

  • Wall Mount
  • Cabinet Mount

Product details

General

Catalog Number

BB133

Color

Multi

Specifications

UL

Type

Battery Back-Up Kit

Dimensions

Dimensions

2.04 in x 5.24 in x 4.0 in

Dimensions - Shipping

8.25 x 8.25 x 5.13

Height

4 in

Length

2.04 in

Weight

4 lb

Width

5.24 in

Electrical Ratings

Input Voltage

13.8 VDC

Output Voltage

12 VDC

Certifications And Compliance

Certified Listed

UL

Resources and downloads

Specifications