Image of SPK200 SPK200 Solar Panel Interface Kit
Image of SPK200 SPK200 Solar Panel Interface Kit

SPK200 Solar Panel Interface Kit

Brand: Austdac

Catalog ID: SPK200

The SPK200 Solar Panel Interface Kit is used for pole or surface mounting the GTRFP7784-108 Solar Panel Array (30 Watt). The kit includes all necessary mounting hardware, charge regulator module, and wiring harness for installation inside XB001 Long-life Battery Enclosure. The GTRFP7784-108 and XB001 are sold separately.

  • Solar Panel Interface
  • 30Watt

Product details

General

Catalog Number

SPK200

Type

  • Solar Panel Interface Kit
  • Kits

Dimensions

Dimensions - Shipping

24.75 x 9.4 x 4.0

Weight

6 lb

Resources and downloads

Specifications