
Brand: Austdac
Catalog ID: 815-141B1S0
Catalog Number
815-141B1S0
Color
Orange
Material
Steel
Output Level Speaker
70/100 V
Power
24 W
Signal Type
Analog
Type
Weather Rating
NEMA Type 12
Cubic Capacity
985.6491 cu.in
Depth
8.18 in
Height
14.5 in
Weight
12 lb
Width
8.31 in
Input Voltage
100-240 VAC
Power
24 W
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certified Listed
CE
Hazardous Rating(s)
CE Safe Area
Weather Rating
NEMA Type 12
Output Level Speaker
70/100 V