Image of 820-340E5A2 Plant Paging Station
Image of 820-340E5A2 Plant Paging Station

Plant Paging Station

Brand: Austdac

Catalog ID: 820-340E5A2

ICS SmartSeries Hazardous Area Speaker Amplifier Station - 100-240 VAC - ATEX Zone 1, 8-ohm speaker output with SmartVolume - SmartSeries features - Gray finish, PCBA tropicalization

Industrial Communication System

Product details

General

Catalog Number

820-340E5A2

Color

Gray

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

1541.83095 cu.in

Depth

8.25 in

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

ATEX

Hazardous Rating(s)

ATEX Zone 1

Resources and downloads

Specifications