MY LISTS
AUSTDAC
Image of 378-001 ADVANCE Remote FSK Monitored Input Module Station
Image of 378-001 ADVANCE Remote FSK Monitored Input Module Station

ADVANCE Remote FSK Monitored Input Module Station

Brand: Austdac

Catalog ID: 378-001

Model 378-00x series is used in ADVANCE/SmartSeries™ systems to remotely interface with external systems and devices. FSK units communicate with an ADVANCE cabinet via the system page line in exactly the same way as SmartSeries™ handset stations and speaker amplifiers. No additional cabling is required, and distances of up to one mile from the ADVANCE cabinet are possible.

  • MIM
  • FSK

Product details

General

Catalog Number

378-001

Material

Enclosure Material: No. 16-gauge 316 stainless steel

Temperature Range

-30° C to +70° C (-22° F to +158° F)

Dimensions

Cubic Capacity

1158.157 cu.in

Depth

6.23

Height

14.3 in

Weight

18 lb

Width

13 in

Resources and downloads

Specifications