Brand: Austdac
Catalog ID: 670-002
Catalog Number
670-002
Color
Gray
Material
Aluminum
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
579.544 cu.in
Depth
5.6
Height
13.1 in
Weight
27 lb
Width
7.9 in
Input Voltage
24 VDC
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 1