Image of 7855-002 Page/Party® Station, Outdoor Haz DIV1, Multi-Party, 24 VDC
Image of 7855-002 Page/Party® Station, Outdoor Haz DIV1, Multi-Party, 24 VDC

Page/Party® Station, Outdoor Haz DIV1, Multi-Party, 24 VDC

Brand: Austdac

Catalog ID: 7855-002

Outdoor Hazardous Area Station, Multi-Party Line, 24 VDC operation. NRTL certified for use in US and Canada, - Class I, Div. 1, Groups C and D; - Class II, Div. 1, Groups E, F, and G; - Class III, Div. 1, Consisting of: Amplifier (Model 7805-002) and Enclosure (Model 10444-003)

Page Party Intercom System

General

Catalog Number

7855-002

Color

Gray

Material

Aluminum / GRP

Output Level Speaker

8 / 16 Ohm

Power

12 W

Product Type

Handset/Speaker Station

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233795

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

35 lb

Width

10.9 in

Electrical Ratings

Input Voltage

24 VDC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 1

Weather Rating

Outdoor

Operational

Output Level Speaker

8 / 16 Ohm