MY LISTS
AUSTDAC
Image of 7305-104 Plant Paging/Intercom Station
Image of 7305-104 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: Austdac

Catalog ID: 7305-104

Outdoor Wall Station, Multi-Party Line, NRTL Listed for USA and Canada Class I, Div. 2, Groups A, B, C, D; consists of: Amplifier (Model 701-302) and Enclosure (Model 7335-001)

Page Party Intercom System

Product details

General

Catalog Number

7305-104

Color

Gray

Material

Steel / GRP

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5

Height

14.6 in

Weight

16.4 lb

Width

10.9 in

Electrical Ratings

Input Voltage

120 VAC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads

Specifications